IESNA:LM-63-2002
[TEST]P945535
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1B-950-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 5000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3905
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
537 577.5 620.9 664.6 698.1 718.6 731.1 738.1 745.8 754.8
766.3 782 803.1 828 858.3 909.3 986.4 1088.6 1214.8 1372.6
1579.5 1817 2069.8 2299.7 2438.7 2368.2 2226.9 2037.6 1810.3 1539.3
1196.5 854.9 559.5 325.3 143.1 44.3 0
537 573 611.1 648.5 677.7 696.2 707.7 714.4 721.2 729.6
741.6 758.4 780.3 805.5 836.8 881.8 946.3 1030.8 1136.8 1262.9
1414 1572.8 1713.6 1813.3 1838.3 1733.3 1584.7 1408 1215.1 1006
766.3 536.3 345.5 200 90 29.5 0
537 568.6 601.4 632.3 657.3 673.7 684.3 690.6 696.5 704.4
717 734.9 757.6 783 815.2 854.3 906.3 972.9 1058.8 1153.1
1248.5 1328.6 1357.4 1326.9 1237.8 1098.4 942.6 778.3 619.9 472.7
336 217.8 131.6 74.8 36.8 14.6 0
537 563.9 591.6 617.4 637.5 651.4 660.1 664.2 667.4 671.8
679.7 692.1 708.1 724.8 743.8 765.2 792.2 827.7 874.3 923.9
970 999.9 993.3 946.9 860.6 743.8 624.7 508 399.9 305.8
221.9 150.4 96.9 59.6 31.9 13.2 0
537 559.2 581.8 602.5 617.8 629.1 635.8 637.8 638.4 639.2
642.5 649.3 658.6 666.6 672.5 676 678.2 682.4 689.8 694.8
691.5 671.2 629.3 567 483.4 389.2 306.8 237.6 180 138.8
107.8 83 62.2 44.5 26.9 11.8 0
537 554.4 572 588 600.2 608.3 611.9 610 604.7 598.2
591.8 587.6 585.6 583.1 578.4 570.5 559.5 548.1 537.6 528.9
519.4 503.4 476.9 439.5 390.9 332.7 280.4 230.1 182.1 145.3
113.7 87 63.9 44.8 26.7 11.6 0
537 549.7 562.2 573.4 582.5 587.5 587.9 582.1 571 557.2
541.2 525.8 512.5 499.5 484.4 464.9 440.7 413.9 385.5 363
347.4 335.7 324.5 312 298.4 276.3 254.1 222.6 184.3 151.8
119.5 91 65.5 45.1 26.6 11.5 0
537 545.2 553 560.6 567.4 570.3 568.1 558.3 541.4 521.6
499.5 479.3 462.4 447.8 433.5 416.7 396.5 374.4 350.8 332.1
319.8 311.6 305.7 298.7 288 269.3 250.8 224.5 192.7 163.8
133 104.1 76.6 53.2 32.6 13.9 0
537 540.6 543.9 547.9 552.3 553.2 548.3 534.5 511.9 486
457.8 432.8 412.3 396.1 382.6 368.4 352.3 334.8 316.1 301.2
292.1 287.5 286.9 285.4 277.5 262.4 247.5 226.3 201.2 175.8
146.5 117.1 87.7 61.4 38.5 16.4 0
537 536.2 535.2 536 537.7 537.9 531.3 514.5 488.7 459.6
430.8 408.1 391.6 379.4 368.7 356.3 341.3 324.6 305.8 288
274.7 267.5 268.2 268.9 266.6 261.1 247.7 225.8 201.2 177.8
155.8 132.5 106 77.1 50.2 21.2 0
537 531.4 526.7 525 525.8 526.8 522.4 509.1 487.2 462.4
438.4 417.4 398.9 382.7 367.4 351.4 333.8 315.2 296.6 280.1
265.5 254.6 248.9 245.4 242.2 238.4 230.4 216.1 198 177.9
155 132.1 106 77.9 51.3 22.7 0
537 527.4 519.2 515 515.3 518.3 518.3 510.6 494.2 472.8
450.3 428.9 408 388.1 368.9 349.7 330.1 310.2 291.8 276
261.9 251.1 243.3 237.2 231.6 225.1 216.3 204.4 189.7 172.2
150.6 128.6 103 76.5 49.8 22 0
537 523.5 511.7 505.1 504.9 509.7 514.3 512 501.2 483.2
462.3 440.4 417.2 393.5 370.4 348.1 326.3 305.3 287 272
258.3 247.6 237.7 229.1 221 211.9 202.2 192.7 181.4 166.4
146.2 125 100 75 48.2 21.4 0
537 519.9 505.5 496.9 496.6 504.3 515 521 516.8 501
478.3 453.6 428.1 402.2 377 352.8 329.8 308.1 289.3 274.2
261.8 252.8 245.1 237 228 216.4 204 192.2 179.5 163.7
143.6 122.4 97.8 73.5 46.5 21.1 0
537 516.4 499.2 488.7 488.4 498.8 515.7 530 532.4 518.8
494.3 466.7 439.1 411 383.7 357.6 333.2 310.9 291.7 276.4
265.3 258 252.5 245 234.9 220.8 205.6 191.6 177.7 161
141 119.8 95.6 71.9 44.7 20.8 0
537 513.3 493.7 481.7 480.9 492.9 514.2 534.8 542.4 531.8
507.1 477 447.6 419.1 391.7 365.7 341 318.3 298.7 283.3
271.8 263.9 258.8 252.5 243.6 230.8 216.4 201.6 186.4 167.9
146.1 123.9 99.1 71.6 43.2 20.7 0
537 510.1 488.2 474.7 473.4 487.1 512.7 539.5 552.4 544.8
519.9 487.3 456.1 427.3 399.8 373.7 348.8 325.7 305.7 290.1
278.2 269.8 265.2 260 252.2 240.9 227.2 211.5 195.1 174.8
151.2 128.1 102.5 71.3 41.7 20.6 0
537 507 483.2 468.6 466.5 479.9 506.5 534.5 550.1 546.2
524.7 492.6 460.4 432.1 405.6 380.9 357 334.5 314.9 299.2
286.3 277.4 271.9 266.5 258.8 248 234 218 200.7 179.8
155.8 132 105.8 70.2 38.5 18.2 0
537 503.9 478.1 462.5 459.6 472.8 500.3 529.6 547.8 547.6
529.5 497.9 464.7 436.9 411.4 388 365.2 343.4 324.1 308.3
294.4 285 278.5 273.1 265.5 255.1 240.8 224.4 206.3 184.8
160.3 135.9 109.1 69 35.3 15.8 0
537 501.5 474.3 457.9 454.1 465.8 490.3 516.3 532.7 533.2
517.6 489.5 458.3 431 407.2 386.1 365.7 345.8 327.5 312.2
299.5 290.9 284.8 279.5 271.9 260.9 245.9 228.8 210.3 188.8
163.9 139.7 112 75.1 41 18.2 0
537 499.1 470.4 453.3 448.6 458.8 480.3 503.1 517.6 518.7
505.8 481.1 451.9 425.1 403 384.1 366.2 348.1 330.9 316.1
304.5 296.9 291.1 285.8 278.3 266.8 251.1 233.3 214.3 192.7
167.5 143.4 114.8 81.2 46.8 20.6 0
537 497.1 467.7 450.1 445 454.1 473.3 492.8 504.9 505.6
494.2 472 445.4 420 398.2 379.7 362.4 345 328.1 314.1
304.4 298 292.6 287.3 279.9 268.4 252.7 234.9 215.8 194.5
169.4 145.2 117.2 85.2 51.7 22.6 0
537 495.1 465 446.9 441.4 449.5 466.3 482.4 492.2 492.5
482.5 463 438.9 414.8 393.5 375.3 358.7 341.8 325.3 312.1
304.3 299 294.1 288.8 281.6 270 254.3 236.4 217.3 196.3
171.3 147 119.5 89.2 56.7 24.6 0
537 493.6 463.1 444.7 439.3 447.2 463 477.6 486 486.1
476.9 459.2 437 413.5 391.5 371.8 353.6 335.6 318.1 305.7
299.2 294.9 290.5 285.2 278 266.7 251.2 233.6 215 194.4
170.3 145.6 118.9 89 56.3 24.1 0
537 492.1 461.2 442.5 437.2 444.9 459.8 472.8 479.9 479.6
471.3 455.5 435.1 412.3 389.6 368.4 348.6 329.3 310.9 299.4
294.1 290.7 286.8 281.5 274.4 263.5 248.1 230.7 212.7 192.5
169.4 144.3 118.4 88.7 55.8 23.5 0
537 490.7 459.7 441.2 436.1 443.9 458.6 471.2 477.9 477.4
469.3 454.6 435.1 412.4 389.2 366.5 345.2 324.3 305.1 294
289.1 286.2 282.9 277.6 270.4 259.3 244 226.9 209.1 189
166.5 141.4 114.4 85.4 53.2 22.2 0
537 489.3 458.3 439.9 435 443 457.3 469.6 476 475.3
467.3 453.6 435.1 412.6 388.8 364.7 341.8 319.3 299.2 288.6
284.1 281.8 279 273.7 266.4 255.1 239.9 223.2 205.4 185.5
163.6 138.4 110.5 82 50.6 20.9 0
537 487.5 456.8 438.9 434.6 442.8 457.2 469.4 475.4 474.3
466.1 453.3 435.4 412.9 388.6 363.7 339.8 316.1 295.5 285
280.6 278.6 276.1 270.8 263.3 251.4 236.8 220.3 202.1 182.4
160.5 136 105.9 79.1 48 19.6 0
537 489.3 458.3 439.9 435 443 457.3 469.6 476 475.3
467.3 453.6 435.1 412.6 388.8 364.7 341.8 319.3 299.2 288.6
284.1 281.8 279 273.7 266.4 255.1 239.9 223.2 205.4 185.5
163.6 138.4 110.5 82 50.6 20.9 0
537 490.7 459.7 441.2 436.1 443.9 458.6 471.2 477.9 477.4
469.3 454.6 435.1 412.4 389.2 366.5 345.2 324.3 305.1 294
289.1 286.2 282.9 277.6 270.4 259.3 244 226.9 209.1 189
166.5 141.4 114.4 85.4 53.2 22.2 0
537 492.1 461.2 442.5 437.2 444.9 459.8 472.8 479.9 479.6
471.3 455.5 435.1 412.3 389.6 368.4 348.6 329.3 310.9 299.4
294.1 290.7 286.8 281.5 274.4 263.5 248.1 230.7 212.7 192.5
169.4 144.3 118.4 88.7 55.8 23.5 0
537 493.6 463.1 444.7 439.3 447.2 463 477.6 486 486.1
476.9 459.2 437 413.5 391.5 371.8 353.6 335.6 318.1 305.7
299.2 294.9 290.5 285.2 278 266.7 251.2 233.6 215 194.4
170.3 145.6 118.9 89 56.3 24.1 0
537 495.1 465 446.9 441.4 449.5 466.3 482.4 492.2 492.5
482.5 463 438.9 414.8 393.5 375.3 358.7 341.8 325.3 312.1
304.3 299 294.1 288.8 281.6 270 254.3 236.4 217.3 196.3
171.3 147 119.5 89.2 56.7 24.6 0
537 497.1 467.7 450.1 445 454.1 473.3 492.8 504.9 505.6
494.2 472 445.4 420 398.2 379.7 362.4 345 328.1 314.1
304.4 298 292.6 287.3 279.9 268.4 252.7 234.9 215.8 194.5
169.4 145.2 117.2 85.2 51.7 22.6 0
537 499.1 470.4 453.3 448.6 458.8 480.3 503.1 517.6 518.7
505.8 481.1 451.9 425.1 403 384.1 366.2 348.1 330.9 316.1
304.5 296.9 291.1 285.8 278.3 266.8 251.1 233.3 214.3 192.7
167.5 143.4 114.8 81.2 46.8 20.6 0
537 501.5 474.3 457.9 454.1 465.8 490.3 516.3 532.7 533.2
517.6 489.5 458.3 431 407.2 386.1 365.7 345.8 327.5 312.2
299.5 290.9 284.8 279.5 271.9 260.9 245.9 228.8 210.3 188.8
163.9 139.7 112 75.1 41 18.2 0
537 503.9 478.1 462.5 459.6 472.8 500.3 529.6 547.8 547.6
529.5 497.9 464.7 436.9 411.4 388 365.2 343.4 324.1 308.3
294.4 285 278.5 273.1 265.5 255.1 240.8 224.4 206.3 184.8
160.3 135.9 109.1 69 35.3 15.8 0
537 507 483.2 468.6 466.5 479.9 506.5 534.5 550.1 546.2
524.7 492.6 460.4 432.1 405.6 380.9 357 334.5 314.9 299.2
286.3 277.4 271.9 266.5 258.8 248 234 218 200.7 179.8
155.8 132 105.8 70.2 38.5 18.2 0
537 510.1 488.2 474.7 473.4 487.1 512.7 539.5 552.4 544.8
519.9 487.3 456.1 427.3 399.8 373.7 348.8 325.7 305.7 290.1
278.2 269.8 265.2 260 252.2 240.9 227.2 211.5 195.1 174.8
151.2 128.1 102.5 71.3 41.7 20.6 0
537 513.3 493.7 481.7 480.9 492.9 514.2 534.8 542.4 531.8
507.1 477 447.6 419.1 391.7 365.7 341 318.3 298.7 283.3
271.8 263.9 258.8 252.5 243.6 230.8 216.4 201.6 186.4 167.9
146.1 123.9 99.1 71.6 43.2 20.7 0
537 516.4 499.2 488.7 488.4 498.8 515.7 530 532.4 518.8
494.3 466.7 439.1 411 383.7 357.6 333.2 310.9 291.7 276.4
265.3 258 252.5 245 234.9 220.8 205.6 191.6 177.7 161
141 119.8 95.6 71.9 44.7 20.8 0
537 519.9 505.5 496.9 496.6 504.3 515 521 516.8 501
478.3 453.6 428.1 402.2 377 352.8 329.8 308.1 289.3 274.2
261.8 252.8 245.1 237 228 216.4 204 192.2 179.5 163.7
143.6 122.4 97.8 73.5 46.5 21.1 0
537 523.5 511.7 505.1 504.9 509.7 514.3 512 501.2 483.2
462.3 440.4 417.2 393.5 370.4 348.1 326.3 305.3 287 272
258.3 247.6 237.7 229.1 221 211.9 202.2 192.7 181.4 166.4
146.2 125 100 75 48.2 21.4 0
537 527.4 519.2 515 515.3 518.3 518.3 510.6 494.2 472.8
450.3 428.9 408 388.1 368.9 349.7 330.1 310.2 291.8 276
261.9 251.1 243.3 237.2 231.6 225.1 216.3 204.4 189.7 172.2
150.6 128.6 103 76.5 49.8 22 0
537 531.4 526.7 525 525.8 526.8 522.4 509.1 487.2 462.4
438.4 417.4 398.9 382.7 367.4 351.4 333.8 315.2 296.6 280.1
265.5 254.6 248.9 245.4 242.2 238.4 230.4 216.1 198 177.9
155 132.1 106 77.9 51.3 22.7 0
537 536.2 535.2 536 537.7 537.9 531.3 514.5 488.7 459.6
430.8 408.1 391.6 379.4 368.7 356.3 341.3 324.6 305.8 288
274.7 267.5 268.2 268.9 266.6 261.1 247.7 225.8 201.2 177.8
155.8 132.5 106 77.1 50.2 21.2 0
537 540.6 543.9 547.9 552.3 553.2 548.3 534.5 511.9 486
457.8 432.8 412.3 396.1 382.6 368.4 352.3 334.8 316.1 301.2
292.1 287.5 286.9 285.4 277.5 262.4 247.5 226.3 201.2 175.8
146.5 117.1 87.7 61.4 38.5 16.4 0
537 545.2 553 560.6 567.4 570.3 568.1 558.3 541.4 521.6
499.5 479.3 462.4 447.8 433.5 416.7 396.5 374.4 350.8 332.1
319.8 311.6 305.7 298.7 288 269.3 250.8 224.5 192.7 163.8
133 104.1 76.6 53.2 32.6 13.9 0
537 549.7 562.2 573.4 582.5 587.5 587.9 582.1 571 557.2
541.2 525.8 512.5 499.5 484.4 464.9 440.7 413.9 385.5 363
347.4 335.7 324.5 312 298.4 276.3 254.1 222.6 184.3 151.8
119.5 91 65.5 45.1 26.6 11.5 0
537 554.4 572 588 600.2 608.3 611.9 610 604.7 598.2
591.8 587.6 585.6 583.1 578.4 570.5 559.5 548.1 537.6 528.9
519.4 503.4 476.9 439.5 390.9 332.7 280.4 230.1 182.1 145.3
113.7 87 63.9 44.8 26.7 11.6 0
537 559.2 581.8 602.5 617.8 629.1 635.8 637.8 638.4 639.2
642.5 649.3 658.6 666.6 672.5 676 678.2 682.4 689.8 694.8
691.5 671.2 629.3 567 483.4 389.2 306.8 237.6 180 138.8
107.8 83 62.2 44.5 26.9 11.8 0
537 563.9 591.6 617.4 637.5 651.4 660.1 664.2 667.4 671.8
679.7 692.1 708.1 724.8 743.8 765.2 792.2 827.7 874.3 923.9
970 999.9 993.3 946.9 860.6 743.8 624.7 508 399.9 305.8
221.9 150.4 96.9 59.6 31.9 13.2 0
537 568.6 601.4 632.3 657.3 673.7 684.3 690.6 696.5 704.4
717 734.9 757.6 783 815.2 854.3 906.3 972.9 1058.8 1153.1
1248.5 1328.6 1357.4 1326.9 1237.8 1098.4 942.6 778.3 619.9 472.7
336 217.8 131.6 74.8 36.8 14.6 0
537 573 611.1 648.5 677.7 696.2 707.7 714.4 721.2 729.6
741.6 758.4 780.3 805.5 836.8 881.8 946.3 1030.8 1136.8 1262.9
1414 1572.8 1713.6 1813.3 1838.3 1733.3 1584.7 1408 1215.1 1006
766.3 536.3 345.5 200 90 29.5 0
537 577.5 620.9 664.6 698.1 718.6 731.1 738.1 745.8 754.8
766.3 782 803.1 828 858.3 909.3 986.4 1088.6 1214.8 1372.6
1579.5 1817 2069.8 2299.7 2438.7 2368.2 2226.9 2037.6 1810.3 1539.3
1196.5 854.9 559.5 325.3 143.1 44.3 0
537 579.6 628.6 677.1 712.8 734.6 744.8 747.4 749 750.5
752.9 758 767.4 779.1 798.5 838.9 909.8 1012.6 1146.6 1306.2
1497.5 1717.7 1971.7 2246.3 2521.7 2594.8 2439.7 2240 2030.4 1791.9
1457.9 1098.9 764.8 465.6 217.6 69.3 0
537 581.8 636.2 689.5 727.5 750.5 758.6 756.7 752.3 746.3
739.5 734.1 731.7 730.2 738.7 768.5 833.3 936.7 1078.3 1239.9
1415.5 1618.4 1873.6 2192.9 2604.7 2821.5 2652.4 2442.3 2250.5 2044.4
1719.3 1342.9 970.1 606 292.1 94.4 0
537 585 643.8 700.7 740.7 762.4 766 756.8 742.5 726
708.7 693.3 681.5 673.5 679.5 714.8 793.3 913.6 1068.2 1237.8
1415.9 1608.4 1834.5 2114.4 2507.2 2810.5 2694.5 2462.1 2259.3 2050.8
1742.8 1376.5 1011.8 652.6 331.7 116.5 0
537 588.1 651.4 711.9 753.8 774.2 773.5 756.9 732.7 705.7
678 652.5 631.3 616.7 620.3 661 753.3 890.6 1058 1235.7
1416.2 1598.3 1795.4 2036 2409.7 2799.5 2736.6 2481.8 2268.1 2057.1
1766.3 1410.1 1053.6 699.2 371.4 138.6 0
537 589.9 655.6 718.6 761.7 779.9 773.7 748.6 714.3 678.6
645 616.1 593.3 581 595.5 659.4 781.5 952.2 1156.6 1378
1599.6 1817.4 2039.2 2282.1 2642.7 3012.9 3007.8 2764.4 2520.8 2254.8
1920.1 1527.1 1141.9 760 421.4 163.6 0
537 591.8 659.7 725.3 769.6 785.7 773.9 740.2 695.9 651.5
612.1 579.6 555.3 545.3 570.7 657.8 809.7 1013.7 1255.3 1520.3
1783 2036.5 2283 2528.3 2875.7 3226.4 3279 3046.9 2773.5 2452.5
2073.9 1644 1230.2 820.8 471.3 188.6 0
537 592.7 662.2 729 773.2 787.7 771.8 732.6 682.5 634.8
594.5 562.2 539.2 532.6 567.8 671.2 842.5 1073.3 1353.2 1663.6
1972.2 2270.6 2562 2844.4 3214.1 3548.4 3591.3 3360.5 3043.4 2654.6
2216.2 1744.9 1283.2 842.9 483.8 189.7 0
537 593.6 664.7 732.6 776.7 789.6 769.8 724.9 669.1 618
576.9 544.9 523.1 520 564.8 684.7 875.3 1132.9 1451.1 1807
2161.4 2504.7 2841.1 3160.5 3552.6 3870.4 3903.5 3674.1 3313.2 2856.7
2358.5 1845.8 1336.1 865 496.4 190.7 0
537 593.2 666.6 734.4 778.1 789.8 767.3 719.5 660.8 608.9
568.3 536.8 515.5 514.5 564.4 691.7 891.6 1167.9 1510.6 1891.1
2275.8 2641.8 3004.2 3362.8 3771.2 4072.4 4075.5 3808.9 3388.1 2864.3
2320.3 1780.3 1230.7 782.2 430 160.1 0
537 593.6 664.7 732.6 776.7 789.6 769.8 724.9 669.1 618
576.9 544.9 523.1 520 564.8 684.7 875.3 1132.9 1451.1 1807
2161.4 2504.7 2841.1 3160.5 3552.6 3870.4 3903.5 3674.1 3313.2 2856.7
2358.5 1845.8 1336.1 865 496.4 190.7 0
537 592.7 662.2 729 773.2 787.7 771.8 732.6 682.5 634.8
594.5 562.2 539.2 532.6 567.8 671.2 842.5 1073.3 1353.2 1663.6
1972.2 2270.6 2562 2844.4 3214.1 3548.4 3591.3 3360.5 3043.4 2654.6
2216.2 1744.9 1283.2 842.9 483.8 189.7 0
537 591.8 659.7 725.3 769.6 785.7 773.9 740.2 695.9 651.5
612.1 579.6 555.3 545.3 570.7 657.8 809.7 1013.7 1255.3 1520.3
1783 2036.5 2283 2528.3 2875.7 3226.4 3279 3046.9 2773.5 2452.5
2073.9 1644 1230.2 820.8 471.3 188.6 0
537 589.9 655.6 718.6 761.7 779.9 773.7 748.6 714.3 678.6
645 616.1 593.3 581 595.5 659.4 781.5 952.2 1156.6 1378
1599.6 1817.4 2039.2 2282.1 2642.7 3012.9 3007.8 2764.4 2520.8 2254.8
1920.1 1527.1 1141.9 760 421.4 163.6 0
537 588.1 651.4 711.9 753.8 774.2 773.5 756.9 732.7 705.7
678 652.5 631.3 616.7 620.3 661 753.3 890.6 1058 1235.7
1416.2 1598.3 1795.4 2036 2409.7 2799.5 2736.6 2481.8 2268.1 2057.1
1766.3 1410.1 1053.6 699.2 371.4 138.6 0
537 585 643.8 700.7 740.7 762.4 766 756.8 742.5 726
708.7 693.3 681.5 673.5 679.5 714.8 793.3 913.6 1068.2 1237.8
1415.9 1608.4 1834.5 2114.4 2507.2 2810.5 2694.5 2462.1 2259.3 2050.8
1742.8 1376.5 1011.8 652.6 331.7 116.5 0
537 581.8 636.2 689.5 727.5 750.5 758.6 756.7 752.3 746.3
739.5 734.1 731.7 730.2 738.7 768.5 833.3 936.7 1078.3 1239.9
1415.5 1618.4 1873.6 2192.9 2604.7 2821.5 2652.4 2442.3 2250.5 2044.4
1719.3 1342.9 970.1 606 292.1 94.4 0
537 579.6 628.6 677.1 712.8 734.6 744.8 747.4 749 750.5
752.9 758 767.4 779.1 798.5 838.9 909.8 1012.6 1146.6 1306.2
1497.5 1717.7 1971.7 2246.3 2521.7 2594.8 2439.7 2240 2030.4 1791.9
1457.9 1098.9 764.8 465.6 217.6 69.3 0
537 577.5 620.9 664.6 698.1 718.6 731.1 738.1 745.8 754.8
766.3 782 803.1 828 858.3 909.3 986.4 1088.6 1214.8 1372.6
1579.5 1817 2069.8 2299.7 2438.7 2368.2 2226.9 2037.6 1810.3 1539.3
1196.5 854.9 559.5 325.3 143.1 44.3 0
